To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

NEX10 Female to 2.2-5 Female Cable Using SPF-250 Coax with HeatShrink

Product ID: PE3W15186/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1NEX10
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.2-5
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPF-250
RF Cable TypeSPF-250
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45670SPF-250PE45675KitBOM Datasheet

NEX10 Female to 2.2-5 Female Cable Using SPF-250 Coax with HeatShrink

PE3W15186/HS is a NEX10 female to 2.2-5 female cable using SPF-250 coax. This Pasternack NEX10 female to 2.2-5 female cable assembly uses a 50 Ohm NEX10 for connector 1 and a 50 Ohm 2.2-5 for connector 2.

Our female NEX10 to female 2.2-5 cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W15186/HS NEX10 female to 2.2-5 female cable assembly is constructed with SPF-250 coax.