Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

NEX10 Male Right Angle to NEX10 Female Bulkhead Low PIM Cable Using 1/4 inch Superflexible Coax

Product ID: PE3C7855

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1NEX10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2NEX10
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-1/4SFHC
RF Cable Type1/4" Superflexible
RF Cable Impedance50 Ohm

Description

NEX10 Male Right Angle to NEX10 Female Bulkhead Low PIM Cable Using 1/4 inch Superflexible Coax

Radio frequency assembly NEX10 male right angle to NEX10 female bulkhead low PIM cable using 1/4 inch superflexible coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack low PIM (Passive Intermodulation, also called Intermod for short) coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. NEX10 male right angle to NEX10 female bulkhead low PIM cable using 1/4 inch superflexible coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom NEX10 to NEX10 cable assembly orders will ship same day as well.

Pasternack RF coax low PIM cable assembly is built with right angle NEX10 cable connection on one end and NEX10 bulkhead cable connection on the other. Our low PIM right angle NEX10 to NEX10 cable assemblies have a male gender on end 1 and female on end 2. This NEX10 to NEX10 cable is a male to female coax assembly, PE3C7855, can also be known as a low PIM right angle NEX10 plug to NEX10 jack cable assembly and will be shipped same-day as it is purchased.

NEX10 plug to NEX10 jack cable assembly PE3C7855 is built with 1/4" superflexible which is a corrugated coax type. The Pasternack low passive intermodulation corrugated NEX10 cable assembly is manufactured with right angle NEX10 to NEX10 cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 6 GHz maximum frequency low PIM NEX10 right angle male to NEX10 female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C7855 can also be used in the other direction and will be NEX10 female bulkhead to right angle NEX10 male cable assembly if the opposite connectivity is required.

Low PIM NEX10 right angle plug to NEX10 jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality NEX10 to NEX10 cable assembly for quick shipment worldwide. Variations of NEX10 cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this NEX10 male right angle to NEX10 female bulkhead low PIM cable using 1/4 inch superflexible coax.