Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

NEX10 Male to SMA Male Cable Using TFT-402 Coax , LF Solder

Product ID: PE3W12321LF
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1NEX10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberTFT-402
RF Cable TypeTFT-402
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


NEX10 Male Low PIM Connector Solder Attachment for TFT-5G-402Low PIM Flexible TFT-402 Outdoor Rated Coax Cable Double Shielded with Blue FEP JacketSMA Male Low PIM Connector Solder Attachment for TFT-402, TFT-402-LFData Icon
TC-402-NX10M-LPTFT-402TC-402-SM-LPKitBOM Datasheet

NEX10 Male to SMA Male Cable Using TFT-402 Coax, LF Solder

PE3W12321LF is a NEX10 male to SMA male cable using TFT-402 coax. This Pasternack NEX10 male to SMA male cable assembly uses a 50 Ohm NEX10 for connector 1 and a 50 Ohm SMA for connector 2.

Our male NEX10 to male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12321LF NEX10 male to SMA male cable assembly is constructed with TFT-402 coax.