NEX10 Male Right Angle Low PIM Connector Solder Attachment for TFT-5G-402
Product ID:
TC-402-NX10M-RA-LP
Pricing
| Quantity | Price |
| 1-24 | $30.20 |
| 25-49 | $28.99 |
| 50-99 | $28.09 |
| 100-249 | $27.48 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 13

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | NEX10 |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Solder/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 4 GHz |
Description
NEX10 Male Right Angle Low PIM Connector Solder Attachment for TFT-402
TC-402-NX10M-RA-LP NEX10 male right angle coaxial connector has an interface type of TFT-402 and a 50 Ohm impedance. Pasternack NEX10 male connector uses shield/contact solder/solder as an attachment method. Our male NEX10 right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.
The Pasternack right angle NEX10 male coaxial connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack NEX10 coaxial connector has a brass body with tri-metal plating. Our TC-402-NX10M-RA-LP NEX10right angle connector uses brass contact. This NEX10 male right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle male NEX10 connector will ship the same day as purchased. Our NEX10 right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom NEX10 connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table