In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

NEX10 Male to NEX10 Male Cable Using TFT-402 Coax with HeatShrink, LF Solder

Product ID: PE3C7971LF/HS
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1NEX10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2NEX10
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberTFT-402
RF Cable TypeTFT-402
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-402-NX10M-LPTFT-402TC-402-NX10M-LPKitBOM Datasheet

NEX10 Male to NEX10 Male Cable Using TFT-402 Coax with HeatShrink, LF Solder

PE3C7971LF/HS is a NEX10 male to NEX10 male cable using TFT-402 coax. This Pasternack NEX10 male to NEX10 male cable assembly uses a 50 Ohm NEX10 for connector 1 and a 50 Ohm NEX10 for connector 2.

Our male NEX10 to male NEX10 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C7971LF/HS NEX10 male to NEX10 male cable assembly is constructed with TFT-402 coax.