NMO Mount Connector Crimp/Solder Attachment for RG58, LMR-195
Product ID:
PE51167
Pricing
| Quantity | Price |
| 1-24 | $38.59 |
| 25-49 | $36.66 |
| 50-99 | $34.73 |
| 100-249 | $33.19 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 401

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | NMO Mount |
| Connector Gender | Sexless |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 5 GHz |
| Interface Type 1 | RG58 |
| Interface Type 2 | LMR-195 |
Description
NMO Mount Connector Crimp/Solder Attachment for RG58, LMR-195
PE51167 NMO Mount coaxial connector has an interface type of RG58, LMR-195 and a 50 Ohm impedance. Pasternack NMO Mount connector uses shield/contact crimp/solder as an attachment method. Our NMO Mount coaxial connector provides a minimum frequency of DC and a maximum frequency of 5 GHz.
The Pasternack NMO Mount coaxial connector has a zinc body with tri-metal plating. Our PE51167 NMO Mount connector uses brass contact. This NMO Mount coaxial RF connector is REACH compliant.
This Pasternack NMO Mount connector will ship the same day as purchased. Our NMO Mount connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom NMO Mount connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table