Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

NMO Mount to Mini UHF Male Cable Using RG58 Coax with HeatShrink

Product ID: PE37846/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1NMO Mount
Connector Gender 1Sexless
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Mini UHF
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


NMO Mount Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG142, RG400, RG303, LMR-195Mini UHF Male Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, 0.195 inchData Icon
PE51021RG58C/UPE4342KitBOM Datasheet

NMO Mount Sexless to Mini UHF Male Cable Using RG58 Coax with HeatShrink

PE37846/HS is a NMO Mount sexless to Mini UHF male cable using RG58 coax. This Pasternack NMO Mount sexless to Mini UHF male cable assembly uses a 50 Ohm NMO Mount for connector 1 and a 50 Ohm Mini UHF for connector 2.

Our sexless NMO Mount to male Mini UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE37846/HS NMO Mount sexless to Mini UHF male cable assembly is constructed with RG58 coax.