NMO Mount to 7/16 DIN Female Bulkhead Cable Using PE-C195 Coax
Product ID:
PE3W08514
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | N |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | N |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | 4 Hole Flange |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG401/U |
| RF Cable Type | RG401 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE4942 | RG401/U | PE44071 | KitBOM Datasheet |
|---|
N Female Bulkhead to N Female 4 Hole Flange Cable Using RG401 Coax
PE3W08514 is a N female bulkhead to N female 4 hole flange cable using RG401 coax. This Pasternack N female bulkhead to N female 4 hole flange cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm N for connector 2.
Our female N bulkhead to female N 4 hole flange cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W08514 N female bulkhead to N female 4 hole flange cable assembly is constructed with RG401 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table