Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

NMO Mount to BNC Male Cable Using RG141 Coax with HeatShrink

Product ID: PE3W17773/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1NMO Mount
Connector Gender 1Sexless
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG141A/U
RF Cable TypeRG141
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


NMO Mount Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG142, RG400, RG303, LMR-195BNC Male Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, .195 inchData Icon
PE51021RG141A/UPE4016KitBOM Datasheet

NMO Mount Sexless to BNC Male Cable Using RG141 Coax with HeatShrink

PE3W17773/HS is a NMO Mount sexless to BNC male cable using RG141 coax. This Pasternack NMO Mount sexless to BNC male cable assembly uses a 50 Ohm NMO Mount for connector 1 and a 50 Ohm BNC for connector 2.

Our sexless NMO Mount to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W17773/HS NMO Mount sexless to BNC male cable assembly is constructed with RG141 coax.