NMO Mount to SMA Male Low Loss Cable Using LMR-195 Coax
Product ID:
PE3C4539
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | NMO Mount |
| Connector 1 Gender | Hermaphroditic |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | SMA |
| Connector 2 Gender | Male |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector 2 Impedance | 50 Ohm |
| RF Cable Part Number | LMR-195 |
| RF Cable Type | LMR-195 |
| RF Cable Impedance | 50 Ohm |
Description
NMO Mount to SMA Male Low Loss Cable Using LMR-195 Coax
Radio frequency assembly NMO mount to SMA male low loss cable using LMR-195 coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, low loss, general use, etc. The NMO mount to SMA male low loss cable using LMR-195 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom NMO mount to SMA cable assembly orders will ship same day as well.
Pasternack RF coax low loss cable assembly is built with NMO mount cable connection on one end and SMA cable connection on the other. Our low loss NMO mount to SMA cable assemblies have a sexless gender on end 1 and male on end 2. PE3C4539 can also be known as a low loss NMO mount sexless to SMA plug cable assembly and will be shipped same-day as it is purchased.
NMO mount sexless to SMA plug cable assembly PE3C4539 is built with LMR-195 which is a flexible coax type. The Pasternack flexible NMO Mount cable assembly is manufactured with NMO mount to SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this NMO mount sexless to SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C4539 can also be used in the other direction and will be SMA male to NMO mount sexless cable assembly if the opposite connectivity is required.
Low loss NMO mount sexless to SMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality NMO mount to SMA cable assembly for quick shipment worldwide. Variations of NMO mount cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this NMO mount to SMA male low loss cable using LMR-195 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table