Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Surface Mount (SMT) Pin Packaged Noise Source Module, Output ENR of 31 dB, +12 VDC, 0.2 MHz to 2 GHz

Product ID: PE85NS4001

Pricing

QuantityPrice
1-4$327.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Impedance50 Ohm
Minimum Frequency0.2 MHz
Maximum Frequency2 GHz

Description