Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

24 Pin DIP Packaged Noise Source Module, Output Pout of -5 dBm, +15 VDC, 10 MHz to 2 GHz

Product ID: PE85NS5000

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Impedance50 Ohm
Minimum Frequency10 MHz
Maximum Frequency2 GHz

Description