In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

RG174 Non-Magnetic Flexible Coaxial Bulk Cable, Single Shielded with Black PVC Jacket

Product ID: RG174NM-BULK

Pricing

Quantity (Feet)Price
1-24$1.83
25-49$1.74
50-99$1.65
100-249$1.57
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameRG174
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE
Jacket MaterialPVC
No. of Shields1
Frequency, Max100 MHz
Max Operating Temperature105 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated1.5 in
Coax TypeCoax

Description