In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

RG174 Non-Magnetic Flexible Coaxial Cable, Single Shielded with Black PVC Jacket

Product ID: RG174NM

Pricing

QuantityPrice
1-24$1.79
25-49$1.70
50-99$1.61
100-249$1.54
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2,046
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Replaced with RG174NM-BULK.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Generic NameRG174
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE
Jacket MaterialPVC
No. of Shields1
Frequency, Max100 MHz
Max Operating Temperature105 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated1.5 in
Coax TypeCoax

Description