Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

0.141 Formable Non-magnetic Cable with Silver Plated Copper Conductor

Product ID: PE-141FL-NM

Pricing

Quantity (Feet)Price
1-24$24.39
25-49$23.17
50-99$21.95
100-249$20.98
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
CALL FOR QUOTE
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Replaced with PE-141FL-NM-BULK.
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic Name.141 Semi-rigid
Flex TypeFormable
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation70 %
Jacket MaterialCopper
No. of Shields1
RF Shielding90 dB
Frequency, Max34 GHz
Max Operating Temperature200 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated0.375 in
Coax TypeCoax

Description