The PE-SR141-NM part number from Pasternack is a .141 semi-rigid coax cable that is semi-rigid. Pasternack semi-rigid coax RF cable has an impedance of 50 Ohm and a PTFE dielectric. Our PE-SR141-NM coax cable is constructed with a jacket made of copper. This RF coaxial cable is ideal for general purpose test, custom cable assemblies, medical, military and aerospace and quantum computing.
The PE-SR141-NM semi-rigid RF cable has a shield count of 1 and RF shielding of 165 dB. Our coax cable from Pasternack has a maximum frequency of 34 GHz. The outer shield diameter of this RF cable is 0.141 and has outer conductor of copper. Additional specifications for this PE-SR141-NM single-shielded RF coaxial cable are on our downloadable PDF datasheet above.
Our PE-SR141-NM coax cable can operate at temperatures ranging from -55 to 125 degrees C. The PE-SR141-NM coax RF cable has a solid silver plated copper center conductor. This coax cable from Pasternack has a repeat minimum bend radius of 0.25 inch.
Pasternack .141 semi-rigid coax cables are part of RF, microwave and millimeter wave components. These semi-rigid cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-SR141-NM or other coax can be built and shipped the same business day as well.