Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Non-Penetrating Antenna Flat Roof Mount, 1-pole Version, 60-inch Mast, Galvanized Steel with Powder Coating

Product ID: PEFRM1

Pricing

QuantityPrice
1-9$344.99
10-24$331.19
25-99$317.39
100-249$303.59
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 301
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Plating Powder Coat
Material Galvanized Steel

Description

Non-Penetrating Antenna Flat Roof Mount, 1-pole Version, 60-inch Mast, Galvanized Steel with Powder Coating

The Pasternack’s PEFRM1 non-penetrating antenna flat roof mount is available for antenna installations and it is easy to transport. This 1-pole version non-penetrating antenna roof mount has a strong and rugged design made up of galvanized steel. Our flat roof mount is designed for telecom installers, DIY installers, and satellite dish installers.

This 1-pole version communication antenna mount has a 60 inch center mast and doesn’t need screws or anchors, which minimizes damage to the roofs. Our PEFRM1 non-penetrating antenna flat roof mount has operating windspeeds up to 50 Km/h or 31 MPH and survives at windspeeds up to 100 Km/h or 62 MPH. This non-penetrating antenna roof mount has a powder coating to withstand harsh climates and corrosion.

This non-penetrating flat roof mount is suitable for wireless internet providers, crypto enterprises, and commercial building owners. Ballast material (i.e., cinder blocks, concrete blocks, etc.) are used in these non-drill roof mounts to anchor them to the roof. The non-penetrating antenna roof mount is used for flat roofs and is available with easy assembly instructions.

Pasternack has one of the largest in-stock selection of non-penetrating antenna flat roof mount for international and domestic orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 1-pole version non-penetrating antenna mount for your requirements.

Note: Ballast data should be determined by a local professional engineer. Adequate ballast material must be determined and provided by others.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov