Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Non-Penetrating Antenna Peak Roof Mount 34-inch Pole Only

Product ID: PEPRMARM

Pricing

QuantityPrice
1-24$130.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 94
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
MaterialGalvanized Steel
PlatingPowder Coat

Description

Non-Penetrating Antenna Peak Roof Mount 34-inch Pole Only

The Pasternack’s PEPRMARM non-penetrating antenna peak roof mount pole is available for antenna installations and it is easy to transport. This 34-inch non-penetrating antenna mount pole has a strong and rugged design made up of galvanized steel. Our peak roof mount is designed for telecom installers, DIY installers, and satellite dish installers.

This peak roof mount pole has a powder coating to withstand harsh climates and corrosion. The non-penetrating antenna peak roof mount has operating windspeeds up to 50 Km/h or 31 MPH and survives at windspeeds up to 100 Km/h or 62 MPH. Our non-penetrating roof mount is used for peak roofs and is available with easy assembly instructions.

The non-penetrating peak roof mount is suitable for wireless internet providers, crypto enterprises, and commercial building owners that can be mounted on roofs. Ballast material (i.e., cinder blocks, concrete blocks, etc.) are used in these non-drill roof mounts to anchor them to the roof. This non-penetrating antenna peak roof mount pole doesn’t need screws or anchors, which minimizes damage to the roofs.

Pasternack has one of the largest in-stock selection of non-penetrating antenna peak roof mount pole for international and domestic orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 34-inch non-penetrating antenna roof mount pole for your requirements.

Note: Ballast data should be determined by a local professional engineer. Adequate ballast material must be determined and provided by others.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov