Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Non-Penetrating Antenna Roof Mount - Rubber Mat

Product ID: PENPMMAT

Pricing

QuantityPrice
1-24$105.99
25-49$101.75
50-99$98.57
100-249$96.45
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 337
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Description

Non-Penetrating Antenna Roof Mount - Rubber Mat

The Pasternack’s PENPMMAT non penetrating rubber mat provides maximum surface tension and surface protection. This NPM rubber mat is directly placed on the roof and it is available in a single pack. The rubber mat is 3/16 inches thick measuring 39 inches wide by 39 inches long. For flat roof mounting, one mat is required, whereas two mats are needed for peak roof mounts.

This non-penetrating antenna roof mount rubber mat can be used for ergonomic purposes. In order to prevent surfaces from being scratched, marred, or gouged, our rubber mat forms a protective layer between the roof surface and non-penetrating mounts. Our weather resistant, 3/16" thick, high density rubber mat provides long-lasting performance and reduces imprints or cuts to the roof surface.

Pasternack has one of the largest in-stock selection of non penetrating mount rubber mat for international and domestic orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect NPM rubber mat for your requirements.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov