Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Non-Penetrating Flat Roof Mount 60-inch Mast, 34-inch Extra Pole and 1 Rubber Mat, 2-pole Version, Galvanized Steel with Powder Coating

Product ID: PEFRM2-KIT

Pricing

QuantityPrice
1-9$468.99
10-24$450.23
25-99$431.47
100-249$412.71
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Plating Powder Coat
Material Galvanized Steel

Description

Non-Penetrating Flat Roof Mount 60-inch Mast, 34-inch Extra Pole and 1 Rubber Mat, 2-pole Version, Galvanized Steel with Powder Coating

The Pasternack’s PEFRM2-KIT is a non-penetrating antenna flat roof mount kit has 2-pole version non-penetrating flat roof mount (HGX-FRM-2) which includes the 60-inch(PEFRM1) and 34-inch poles(PEFRMARM) and 1 rubber mat (PENPMMAT) that helps in easy installation of satellite dishes and antennas. This kit is used for easy installation of the flat roof mount which is available without pre-assembly.

This kit comes with a rubber mat that provides the best surface tension and surface protection. The non-penetrating antenna flat roof mount included in this kit is portable and suitable for a range of roof applications. Ballast material (i.e., cinder blocks, concrete blocks, etc.) are used in these non-drill roof mounts to anchor them to the roof.

Pasternack’s non-penetrating antenna flat roof mount kit is available in stock and ready to ship the same day. Different kits are available with easy buy options for 2-pole version non-penetrating antenna flat roof mount kit with detailed step-by-step installation documents. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect non-penetrating antenna flat roof mount kit as per your requirements.

Note: Ballast data should be determined by a local professional engineer. Adequate ballast material must be determined and provided by others