Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Non-Penetrating Flat Roof Mount 60-inch Mast and 34-inch Extra Pole, 2-pole Version, Galvanized Steel with Powder Coating

Product ID: PEFRM2

Pricing

QuantityPrice
1-9$344.99
10-24$331.19
25-99$317.39
100-249$303.59
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 17
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Plating Powder Coat
Material Galvanized Steel

Description

Non-Penetrating Flat Roof Mount 60-inch Mast and 34-inch Extra Pole, 2-pole Version, Galvanized Steel with Powder Coating

The Pasternack’s PEFRM2 non-penetrating antenna flat roof mount is available for antenna installations and it is easy to transport. The 2-pole version communication antenna mount has flat roof top mount with 60 inch center mast(PEFRM1) and 34-inch extra arm(PEFRMARM).This non-penetrating antenna mount has a strong and rugged design made up of galvanized steel. Our flat roof mount is designed for telecom installers, DIY installers, and satellite dish installers.

This flat roof mount has a powder coating to withstand harsh climates and corrosion. The NPM mount has operating windspeeds up to 50 Km/h or 31 MPH and survives at windspeeds up to 100 Km/h or 62 MPH. The non-penetrating antenna roof mount is used for flat roofs and is available with easy assembly instructions.

This PEFRM2 non-penetrating flat roof mount is suitable for wireless internet providers, crypto enterprises, and commercial building owners. Ballast material (i.e., cinder blocks, concrete blocks, etc.) are used in these non-drill roof mounts to anchor them to the roof. The flat roof mount doesn’t need screws or anchors, which minimizes damage to the roofs.

Pasternack has one of the largest in-stock selection of 2-pole version non-penetrating antenna flat roof mount for international and domestic orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 2-pole version non-penetrating antenna mount for your requirements.

Note: Ballast data should be determined by a local professional engineer. Adequate ballast material must be determined and provided by others.