Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Non-Penetrating Flat Roof Mount with 1 Rubber Mat, 1-pole Version, 60-inch Mast, Galvanized Steel with Powder Coating

Product ID: PEFRM1-KIT

Pricing

QuantityPrice
1-9$485.99
10-24$466.55
25-99$447.11
100-249$427.67
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 96
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Plating Powder Coat
Material Galvanized Steel

Description

Non-Penetrating Flat Roof Mount with 1 Rubber Mat, 1-pole Version, 60-inch Mast, Galvanized Steel with Powder Coating

The Pasternack’s PEFRM1-KIT is a non-penetrating antenna flat roof mount kit that includes 1 rubber mat (PENPMMAT) and 1-pole version non-penetrating flat roof mount (PEFRM1) that helps in easy installation of satellite dishes and antennas. This kit is used for easy installation of the flat roof mount which is available without pre-assembly.

This kit comes with a rubber mat that provides the best surface tension and surface protection. The non-penetrating antenna flat roof mount which has a 60-inch center mast and it is suitable for roof applications. Ballast material (i.e., cinder blocks, concrete blocks, etc.) are used in these non-drill roof mounts to anchor them to the roof.

Pasternack’s non-penetrating antenna flat roof mount kit is available in stock and ready to ship the same day. Different kits are available with easy buy options for 1-pole version flat roof mount kit with detailed step-by-step installation documents. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect non-penetrating antenna flat roof mount kit as per your requirements.

Note: Ballast data should be determined by a local professional engineer. Adequate ballast material must be determined and provided by others