Pasternack’s M39012/25-0106 RF coaxial connector cap (which can also be referred to as an RF connector dust cap in some cases) is available in a non-shorting design. This non-shorting RF connector cap has a BNC connector series and a male gender. Our BNC male non-shorting connector cap is manufactured with a brass body material and silver body plating. Our silver-plated dust cap comes with a 4-inch long chain to prevent loss and misplacement.
Our M39012/25-0106 dust cap has a length of 0.7 inches, a width of 0.593 inches, and a height of 0.75 inches. These RF connector dust caps are essential for precision connectors to protect them from dust, corrosion, and other potential damage. Additional dimensions and specifications for this BNC male connector cap are on our downloadable PDF datasheet above.
Our coaxial non-shorting protective dust cap is just one part of over one million RF components supplied by Pasternack. The M39012/25-0106 connector dust cap is in stock and will ship on the same business day as purchased. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal RF connector dust cap for your requirements.