In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Dome Multi Band Antenna Operates From 800 MHz to 3 GHz With a Nominal 3 dBi Gain N Female Input Connector

Product ID: PE51057
Product discontinued.
Replaced with PE51219.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeDome
PolarizationVertical
Minimum Frequency800 MHz
Maximum Frequency3 GHz
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Nominal Gain3 dB
Maximum Input VSWR2:1

Description

Dome Multi Band Antenna Operates From 800 MHz to 3 GHz With a Nominal 3 dBi Gain N Female Input Connector

Dome antenna PE51057 from Pasternack is featured in our extensive in-stock radio frequency directional antenna selection. This multi band ceiling dome antenna uses has a frequency range of and a 3 nominal dBi gain. Our ceiling mount dome antenna uses N female connector and is rated for 100 Watts input.

Our radio frequency dome ceiling antenna. PE51057 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This dome RF antenna can ship worldwide the same day of the purchase as with our other available RF parts.