Fixed Antenna Operates From 902 MHz to 928 MHz With a Nominal 5 dBi Gain N Female Input Connector
Product ID:
PE51028
Pricing
| Quantity | Price |
| 1-9 | $415.99 |
| 10-24 | $399.35 |
| 25-99 | $382.71 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 10

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Antenna Type | Fixed |
| Polarization | Vertical |
| Minimum Frequency | 902 MHz |
| Maximum Frequency | 928 MHz |
| Connector Series | N |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Nominal Gain | 5 dB |
| Maximum Input VSWR | 2:1 |
Description
Fixed Antenna Operates From 902 MHz to 928 MHz With a Nominal 5 dBi Gain N Female Input Connector
Fixed vertical omnidirectional antenna PE51028 from Pasternack is part of our extensive in-stock omnidirectional radio antenna selection. This vertical omni-directional antenna has a frequency range of 902 MHz to 928 MHz and a 5 nominal dBi gain. Our omni vertical antenna uses N input and is rated for 0 Watts input.
PE51028 omni-directional vertical radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our fixed omni directional vertical aerial can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table