Outdoor Rated SMA Male to SMA Male Low PIM Cable Using SPO-250 Coax , LF Solder
Product ID:
PE3C7942LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | SMA |
| Connector 1 Gender | Male |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | SMA |
| Connector 2 Gender | Male |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Tri-Metal |
| RF Cable Part Number | SPO-250 |
| RF Cable Type | SPO-250 |
| RF Cable Impedance | 50 Ohm |
Description
Outdoor Rated SMA Male to SMA Male Low PIM Cable Using SPO-250 Coax , LF Solder
Radio frequency assembly outdoor rated SMA male to SMA male low PIM cable using SPO-250 coax , LF solder from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack low PIM (Passive Intermodulation, also called Intermod for short) coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The Outdoor rated SMA male to SMA male low PIM cable using SPO-250 coax , LF solder, SMA cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMA to SMA cable assembly orders will ship same day as well.
Pasternack RF coax low PIM cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our low PIM SMA to SMA cable assemblies have a male gender on end 1 and male on end 2. PE3C7942LF can also be known as a low PIM SMA plug to SMA plug cable assembly and will be shipped same-day as it is purchased.
SMA plug to SMA plug cable assembly PE3C7942LF is built with SPO-250 which is a corrugated coax type. The Pasternack low passive intermodulation corrugated SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency low PIM SMA male to SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.
Low PIM SMA plug to SMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this outdoor rated SMA male to SMA male low PIM cable using SPO-250 coax , LF solder.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table