Page 1000 - RF Adapter Datasheets
P. 1000

C Male to C Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9300


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               C Male                                  C Male
                       Contact                                Silver                                   Silver
                                                             QQ-S-365                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Body               Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       Coupling Nut       Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                   C Male to C Male Adapter from Pasternack Enterprises has same day shipment for domestic and International orders. Our
                   RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: C Male to C Male Adapter PE9300

                   URL: https://www.pasternack.com/c-male-c-male-straight-adapter-pe9300-p.aspx


























                                                        PE9300  REV 1.1                                                2
   995   996   997   998   999   1000   1001   1002   1003   1004   1005