Page 1244 - RF Adapter Datasheets
P. 1244

MMCX Plug to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9517


                   Configuration
                       • MMCX Plug Connector 1                          • 50 Ohms
                       • BNC Male Connector 2                           • Straight Body Geometry
                   Features
                       • MMCX interface compliant with MIL-C-39012      • Contact plating according to MIL-G-45204
                       • BNC interface compliant with MIL-STD-348       • Gold Plated Contact
                   Applications
                       • Allows Connection Between Series   • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9517 MMCX plug to BNC male adapter is part of our full line of RF components available for same-day
                   shipping. Our MMCX to BNC adapter has a plug to male gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.115 in [28.32 mm]
                       Width                                             0.56 in [14.22 mm]
                       Weight                                            0.032 lbs [14.51 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      MMCX Plug                 BNC Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-STD-348
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MMCX Plug to BNC Male Adapter PE9517








                                                        PE9517  REV 1.1                                                1
   1239   1240   1241   1242   1243   1244   1245   1246   1247   1248   1249