Page 1248 - RF Adapter Datasheets
P. 1248

MMCX Plug to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9519


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             MMCX Plug                               BNC Female
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                     QQ-N-290
                       Body               Brass               Nickel
                                                             QQ-N-290
                       Coupling Nut       Brass               Nickel
                                                             QQ-N-290
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   MMCX Plug to BNC Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: MMCX Plug to BNC Female Adapter PE9519

                   URL: https://www.pasternack.com/mmcx-plug-bnc-female-straight-adapter-pe9519-p.aspx





















                                                        PE9519  REV 1.1                                                2
   1243   1244   1245   1246   1247   1248   1249   1250   1251   1252   1253