Page 1253 - RF Adapter Datasheets
P. 1253

MMCX Plug to MCX Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9525


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             MMCX Plug                                MCX Jack
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                     QQ-N-290
                       Body               Brass               Nickel
                                                             QQ-N-290
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                   MMCX Plug to MCX Jack Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the
                   industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: MMCX Plug to MCX Jack Adapter PE9525

                   URL: https://www.pasternack.com/mmcx-plug-mcx-jack-straight-adapter-pe9525-p.aspx
























                                                        PE9525  REV 1.1                                                2
   1248   1249   1250   1251   1252   1253   1254   1255   1256   1257   1258