Page 1653 - RF Adapter Datasheets
P. 1653

4 Hole Flange N Female to HN Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9553


                   Configuration
                       • N Female Connector 1                           • Straight Body Geometry
                       • HN Female Connector 2                          • 4 Hole Flange Mount Method
                       • 50 Ohms
                   Features
                       • N Interface compliant with MIL-STD-348         • Silver Plated Contact
                       • HN Interface compliant with MIL-STD-348        • Contact Plating per QQ-S-365
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9553 4 hole flange type N female to HN female adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to HN adapter has a female to female gender configuration. This RF type N 4 hole flange to
                   HN adapter allows designers to create external connections on their product enclosures, and can be used in a variety of other
                   rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.76 in [44.7 mm]
                       Width                                             1.19 in [30.23 mm]
                       Height                                            1.19 in [30.23 mm]
                       Weight                                            0.133 lbs [60.33 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       N Female                 HN Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 4 Hole Flange N Female to HN Female Adapter PE9553








                                                        PE9553  REV 1.2                                                1
   1648   1649   1650   1651   1652   1653   1654   1655   1656   1657   1658