Page 1656 - RF Adapter Datasheets
P. 1656

N Female to LC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9237


                   Configuration
                       • N Female Connector 1                           • 50 Ohms
                       • LC Male Connector 2                            • Straight Body Geometry
                   Features
                       • N Interface compliant with MIL-STD-348         • Silver Plated Beryllium Copper Contact
                       • LC Interface compliant with MIL-STD-348        • 200 µin min Silver Contact Plating
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9237 type N female to LC male adapter is part of our full line of RF components available for same-day
                   shipping. Our type N to LC adapter has a female to male gender configuration. PE9237 type N female to LC male adapter
                   operates to 1,000 MHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000          MHz
                       Operating Voltage (AC)                                            1,000          Vrms
                       Dielectric Withstanding Voltage (AC)                              2,500          Vrms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                   Mechanical Specifications
                       Size
                       Length                                            2.82 in [71.63 mm]
                       Width                                             1.625 in [41.28 mm]
                       Weight                                            0.488 lbs [221.35 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female to LC Male Adapter PE9237








                                                        PE9237  REV 1.1                                                1
   1651   1652   1653   1654   1655   1656   1657   1658   1659   1660   1661