Page 1657 - RF Adapter Datasheets
P. 1657
N Female to LC Male Adapter
RF Adapters Technical Data Sheet PE9237
.
Description Connector 1 Connector 2
Type N Female LC Male
Polarity Standard Standard
Interface Specification MIL-STD-348 MIL-STD-348
Mating Torque 6 to 10 in-lbs [0.68 to 1.13 Nm]
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type N Female LC Male
Contact Beryllium Copper Silver Beryllium Copper Silver
200 µin minimum 200 µin minimum
Insulation PTFE PTFE
Outer Conductor Brass Nickel
150 µin minimum
Body Brass Nickel
150 µin minimum
Coupling Nut Brass Nickel
150 µin minimum
. .
Environmental Specifications
Temperature
Operating Range -65 to +165 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: N Female to LC Male Adapter PE9237
PE9237 REV 1.1 2

