Page 1706 - RF Adapter Datasheets
P. 1706

Precision N Female to TNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9447


                   Configuration
                       • N Female Connector 1                           • Precision Design
                       • TNC Male Connector 2                           • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.15:1 up to 18 GHz                • Gold over Nickel Plated Beryllium Copper Contact
                       • Contact plating according to MIL-G-45204
                   Applications
                       • Allows Connection Between Series   • General Purpose Test       • Precision Test & Measurement

                   .
                   Description
                   Pasternack’s PE9447 precision type N female to TNC male adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to TNC adapter has a female to male gender configuration in a precision design. PE9447 type
                   N female to TNC male adapter operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.15:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.15:1
                       Insertion Loss                                                    0.22           dB
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       Insertion Loss (dB) =  0.05*sqrt(fGHz).

                   Mechanical Specifications
                       Size
                       Length                                            1.85 in [46.99 mm]
                       Width                                             0.625 in [15.88 mm]
                       Weight                                            0.123 lbs [55.79 g]






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision N Female to TNC Male Adapter PE9447








                                                        PE9447  REV 1.2                                                1
   1701   1702   1703   1704   1705   1706   1707   1708   1709   1710   1711