Page 1710 - RF Adapter Datasheets
P. 1710

N Female to TNC Male Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9263


                   Configuration
                       • N Female Connector 1                           • 50 Ohms
                       • TNC Male Connector 2                           • Right Angle Body Geometry
                   Features
                       • Max VSWR of 1.5:1 up to 6 GHz                  • TNC Interface compliant with MIL-STD-348A
                       • N Interface compliant with MIL-STD-348A        • Gold Plated Brass Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9263 type N female to TNC male right angle adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to TNC adapter has a female to male gender configuration. PE9263 type N female to TNC
                   male adapter operates to 6 GHz. The Pasternack RF adapter provides good VSWR of 1.5:1 maximum. This low profile right
                   angle type N to TNC adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.5:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.264 in [32.11 mm]
                       Width                                             0.625 in [15.88 mm]
                       Height                                            1.209 in [30.71 mm]
                       Weight                                            0.123 lbs [55.79 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female to TNC Male Right Angle Adapter PE9263








                                                        PE9263  REV 1.1                                                1
   1705   1706   1707   1708   1709   1710   1711   1712   1713   1714   1715