Page 1715 - RF Adapter Datasheets
P. 1715

N Female to TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9131


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       N Female                TNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       Mating Cycles                                500                      500
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              N Female                               TNC Female
                       Contact            Brass                Gold                Brass               Gold
                                                           30 µin minimum                          30 µin minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                          100 µin minimum                          100 µin minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .
                       Vibration                                         MIL-STD-202, Method 204, Condition D
                       Salt Spray                                        MIL-STD-202, Method 101, Condition B


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female to TNC Female Adapter PE9131
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9131  REV 1.2                                                2
   1710   1711   1712   1713   1714   1715   1716   1717   1718   1719   1720