Page 1719 - RF Adapter Datasheets
P. 1719

Precision N Female to TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9449


                   Configuration
                       • N Female Connector 1                           • Precision Design
                       • TNC Female Connector 2                         • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.15:1 up to 18 GHz                • TNC Interface compliant with MIL-C-39012
                       • N Interface compliant with MIL-C-39012         • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Precision Test & Measurement

                   .
                   Description
                   Pasternack’s PE9449 precision type N female to TNC female adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to TNC adapter has a female to female gender configuration in a precision design. PE9449
                   type N female to TNC female adapter operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.15:1
                   maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.15:1
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.821 in [46.25 mm]
                       Width                                             0.625 in [15.88 mm]
                       Weight                                            0.093 lbs [42.18 g]










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision N Female to TNC Female Adapter PE9449








                                                        PE9449  REV 1.1                                                1
   1714   1715   1716   1717   1718   1719   1720   1721   1722   1723   1724