Page 1720 - RF Adapter Datasheets
P. 1720

Precision N Female to TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9449


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       N Female                TNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-C-39012
                       .

                       Mechanical Specification Notes:
                       TNC connector is mode free up to 18 GHz.
                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              N Female                               TNC Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Outer Conductor Passivated Stainless Steel          Passivated Stainless Steel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:






















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision N Female to TNC Female Adapter PE9449








                                                        PE9449  REV 1.1                                                2
   1715   1716   1717   1718   1719   1720   1721   1722   1723   1724   1725