Page 1723 - RF Adapter Datasheets
P. 1723

N Female to TNC Female 4 Hole Flange Adapter





     RF Adapters Technical Data Sheet                                                                        PE9552


                   Configuration
                       • N Female Connector 1                           • Straight Body Geometry
                       • TNC Female Connector 2                         • 4 Hole Flange Mount Method
                       • 50 Ohms
                   Features
                       • N Interface compliant with MIL-STD-348         • Silver Plated Contact
                       • TNC Interface compliant with MIL-STD-348       • Contact Plating per QQ-S-365
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9552 type N female to TNC female 4 hole flange adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to TNC adapter has a female to female gender configuration. This RF type N to TNC 4 hole
                   flange adapter allows designers to create external connections on their product enclosures, and can be used in a variety of
                   other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.5 in [38.1 mm]
                       Width                                             1 in [25.4 mm]
                       Height                                            1 in [25.4 mm]
                       Weight                                            0.089 lbs [40.37 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       N Female                TNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female to TNC Female 4 Hole Flange Adapter PE9552








                                                        PE9552  REV 1.1                                                1
   1718   1719   1720   1721   1722   1723   1724   1725   1726   1727   1728