Page 1726 - RF Adapter Datasheets
P. 1726

Bulkhead Mount N Female to TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9482


                   Configuration
                       • N Female Connector 1                           • Straight Body Geometry
                       • TNC Female Connector 2                         • Bulkhead Mount Method
                       • 50 Ohm
                   Features
                       • Max VSWR of 1.35:1 up to 10 GHz                • N Interface compliant with MIL-STD-348A
                       • Type N interface compliant with MIL-STD-348A   • TNC Interface compliant with MIL-STD-348A
                       • TNC interface compliant with MIL-STD-348A      • Gold Plated Contact
                       • 30 µin minimum contact plating                 • 30 µin min Gold Contact Plating
                       • Max VSWR of 1.35:1 up to 10 GHz
                   Applications
                       • Allows Connection Between Series  • Rack Mounted Equipment      • General Purpose Test
                       • General Purpose Test           • Allows Connection Between Series  • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9482 bulkhead type N female to TNC female adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to TNC adapter has a female to female gender configuration. PE9482 type N female to TNC
                   female adapter operates to 10 GHz. The Pasternack RF adapter provides good VSWR of 1.35:1 maximum. This RF type N
                   bulkhead to TNC adapter allows designers to create external connections on their product enclosures, and can be used in
                   a variety of other rack mount and panel mount applications. Pasternack’s PE9482 bulkhead type N female to TNC female
                   adapter is part of our full line of RF components available for same-day shipping. Our type N to TNC adapter has a female to
                   female gender configuration. PE9482 type N female to TNC female adapter operates to 10 GHz. The Pasternack RF adapter
                   provides good VSWR of 1.35:1 maximum. This RF type N bulkhead to TNC adapter allows designers to create external
                   connections on their product enclosures, and can be used in a variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           10            GHz
                       VSWR                                                              1.35:1
                       Operating Voltage (AC)                                             500           Vrms
                       Inner Conductor DC Resistance                                      1.5          mOhms
                       Outer Conductor DC Resistance                                       1           mOhms




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead Mount N Female to TNC Female Adapter PE9482








                                                        PE9482  REV 1.3                                                1
   1721   1722   1723   1724   1725   1726   1727   1728   1729   1730   1731