Page 1714 - RF Adapter Datasheets
P. 1714

N Female to TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9131


                   Configuration
                       • N Female Connector 1                           • 50 Ohm
                       • TNC Female Connector 2                         • Straight Body Geometry
                   Features
                       • Max VSWR of 1.5:1 up to 3 GHz                  • 30 µin minimum contact plating
                       • Type N interface compliant with MIL-STD-348A   • Gold Plated Brass Contact
                       • TNC interface compliant with MIL-STD-348A
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9131 type N female to TNC female adapter is part of our full line of RF components available for same-day
                   shipping. Our type N to TNC adapter has a female to female gender configuration. PE9131 type N female to TNC female
                   adapter operates to 3 GHz. The Pasternack RF adapter provides good VSWR of 1.5:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            3            GHz
                       VSWR                                                              1.5:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.102 in [27.99 mm]
                       Width                                             0.625 in [15.88 mm]
                       Weight                                            0.051 lbs [23.13 g]









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female to TNC Female Adapter PE9131
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9131  REV 1.2                                                1
   1709   1710   1711   1712   1713   1714   1715   1716   1717   1718   1719