Page 1746 - RF Adapter Datasheets
P. 1746

N Female to Reverse Polarity TNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9731


                   Configuration
                       • N Female Connector 1                           • 50 Ohms
                       • TNC Male Reverse Polarity Connector 2          • Straight Body Geometry
                   Features
                       • N Interface compliant with MIL-STD-348         • Silver Plated Contact
                       • TNC Interface compliant with MIL-STD-348       • Contact Plating per QQ-S-365
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9731 type N female to reverse polarity TNC male adapter is part of our full line of RF components available
                   for same-day shipping. Our type N to reverse polarity TNC adapter has a female to male gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.5 in [38.1 mm]
                       Width                                             0.635 in [16.13 mm]
                       Weight                                            0.089 lbs [40.37 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       N Female                 TNC Male
                       Polarity                                   Standard               Reverse Polarity
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female to Reverse Polarity TNC Male Adapter PE9731








                                                        PE9731  REV 1.1                                                1
   1741   1742   1743   1744   1745   1746   1747   1748   1749   1750   1751