Page 1747 - RF Adapter Datasheets
P. 1747

N Female to Reverse Polarity TNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9731


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              N Female                          TNC Male Reverse Polarity
                       Contact                                Silver                                   Silver
                                                             QQ-S-365                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                                                             QQ-N-290
                       Body                                                        Brass               Nickel
                                                                                                     QQ-N-290
                       Coupling Nut                                                Brass               Nickel
                                                                                                     QQ-N-290
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   N Female to Reverse Polarity TNC Male Adapter from Pasternack Enterprises has same day shipment for domestic and
                   International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest
                   selection in the industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: N Female to Reverse Polarity TNC Male Adapter PE9731

                   URL: https://www.pasternack.com/n-female-tnc-male-straight-adapter-pe9731-p.aspx





















                                                        PE9731  REV 1.1                                                2
   1742   1743   1744   1745   1746   1747   1748   1749   1750   1751   1752