Page 1804 - RF Adapter Datasheets
P. 1804

SC Female to BNC Female Adapter



      TECHNICAL DATA SHEET                                                                                 PE9571



                   SC Female to BNC Female Adapter

                   Configuration
                       Connector 1                                       SC Female
                       Impedance 1                                       50 Ohms
                       Connector 2                                       BNC Female
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   1.23 [31.24]
                       Width/Dia., in [mm]                               0.76 [19.3]
                       .
                       Connector 1
                       Type                                              SC Female
                       Inner Conductor Material and Plating              Silver
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                       Connector 2
                       Type                                              BNC Female
                       Inner Conductor Material and Plating              Silver
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes
                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level


                   SC Female to BNC Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest selection in the
                   industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: SC Female to BNC Female Adapter PE9571

                   URL: http://www.pasternack.com/sc-female-bnc-female-straight-adapter-pe9571-p.aspx















                                                         PE9571  REV                                                   1
   1799   1800   1801   1802   1803   1804   1805   1806   1807   1808   1809