Page 1807 - RF Adapter Datasheets
P. 1807

SHV Plug to SHV Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9749


                   Configuration
                       • SHV Plug Connector 1                           • 50 Ohms
                       • SHV Jack Connector 2                           • Straight Body Geometry
                   Features
                       • SHV Interface compliant with MIL-STD-348       • Contact Plating per QQ-S-365
                       • Silver Plated Contact
                   Applications
                       • Connector Saver                • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9749 SHV plug to SHV jack adapter is part of our full line of RF components available for same-day shipping.
                   Our SHV to SHV adapter has a plug to jack gender configuration. The PE9749 Pasternack RF adapter can also be used as a
                   connector saver to extend equipment life.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            1.94 in [49.28 mm]
                       Width                                             0.57 in [14.48 mm]
                       Weight                                            0.041 lbs [18.6 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SHV Plug                 SHV Jack
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SHV Plug to SHV Jack Adapter PE9749








                                                        PE9749  REV 1.1                                                1
   1802   1803   1804   1805   1806   1807   1808   1809   1810   1811   1812