Page 1810 - RF Adapter Datasheets
P. 1810

SHV Plug to SHV Jack Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9338


                   Configuration
                       • SHV Plug Connector 1                           • 50 Ohm
                       • SHV Jack Connector 2                           • Right Angle Body Geometry
                   Features
                       • SHV interface compliant with MIL-STD-348       • Silver Plated Beryllium Copper Contact
                       • Contact plating according to QQ-S-365          • Contact Plating per QQ-S-365
                       • SHV Interface compliant with MIL-STD-348
                   Applications
                       • General Purpose Test           • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9338 SHV plug to SHV jack right angle adapter is part of our full line of RF components available for same-
                   day shipping. Our SHV to SHV adapter has a plug to jack gender configuration. This right angle SHV to SHV adapter allows
                   for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Operating Voltage (AC)                                            3,500          Vrms
                       Dielectric Withstanding Voltage (AC)                              5,000          Vrms
                       Insulation Resistance                10,000                                     MOhms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.49 in [37.85 mm]
                       Width                                             1.365 in [34.67 mm]
                       Height                                            0.57 in [14.48 mm]
                       Weight                                            0.05 lbs [22.68 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SHV Plug to SHV Jack Right Angle Adapter PE9338








                                                        PE9338  REV 1.2                                                1
   1805   1806   1807   1808   1809   1810   1811   1812   1813   1814   1815