Page 1814 - RF Adapter Datasheets
P. 1814

SHV Jack to SHV Plug Tee Adapter





     RF Adapters Technical Data Sheet                                                                        PE9249


                   Configuration
                       • SHV Jack Connector 1                           • 50 Ohms
                       • SHV Plug Connector 2                           • Tee Body Geometry
                   Features
                       • Max VSWR of 1.2:1 up to 300 MHz                • Silver Plated Beryllium Copper Contact
                       • SHV Interface compliant with MIL-STD-348       • Contact Plating per QQ-S-365
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9249 SHV jack to SHV plug tee adapter is part of our full line of RF components available for same-day
                   shipping. Our SHV tee adapter has a jack-plug-jack gender configuration. Our SHV tee connector operates to 300 MHz. The
                   Pasternack RF adapter provides excellent VSWR of 1.2:1 maximum. Tee adapters (also called tee connectors) are three port
                   devices that can be used to split or combine a signal. Unlike power dividers/combiners, however, they do not provide matched
                   impedance at all ports.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           300           MHz
                       VSWR                                                              1.2:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.712 in [43.48 mm]
                       Width                                             1.372 in [34.85 mm]
                       Height                                            0.57 in [14.48 mm]
                       Weight                                            0.055 lbs [24.95 g]






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SHV Jack to SHV Plug Tee Adapter PE9249








                                                        PE9249  REV 1.1                                                1
   1809   1810   1811   1812   1813   1814   1815   1816   1817   1818   1819