Page 1818 - RF Adapter Datasheets
P. 1818

SHV Jack to SHV Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9337


                   Configuration
                       • SHV Jack Connector 1                           • 50 Ohms
                       • SHV Jack Connector 2                           • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 300 MHz                • Gold Plated Brass Contact
                       • SHV Interface compliant with MIL-STD-348A      • 30 µ-in min Gold Contact Plating
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9337 SHV jack to SHV jack adapter is part of our full line of RF components available for same-day shipping.
                   Our SHV to SHV adapter has a jack to jack gender configuration. PE9337 SHV jack to SHV jack adapter operates to 300 MHz.
                   The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           300           MHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                            3,500          Vrms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.98 in [50.29 mm]
                       Width                                             0.433 in [11 mm]
                       Weight                                            0.046 lbs [20.87 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SHV Jack                 SHV Jack
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SHV Jack to SHV Jack Adapter PE9337








                                                        PE9337  REV 1.2                                                1
   1813   1814   1815   1816   1817   1818   1819   1820   1821   1822   1823