Page 1822 - RF Adapter Datasheets
P. 1822

Hermetically Sealed SHV Jack to SHV
     Jack Bulkhead Mount Adapter




     RF Adapters Technical Data Sheet                                                                        PE9336


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SHV Jack                 SHV Jack
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       Connector Option                       Hermetically Sealed      Hermetically Sealed
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SHV Jack                                SHV Jack
                       Contact                                Silver                                   Silver
                                                             QQ-S-365                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:



















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Hermetically Sealed SHV Jack to SHV Jack Bulkhead Mount Adapter PE9336
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9336  REV 1.2                                                2
   1817   1818   1819   1820   1821   1822   1823   1824   1825   1826   1827