Page 1826 - RF Adapter Datasheets
P. 1826

SMA Male to SMA Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91135


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohm
                       • SMA Male Connector 2                           • Straight Body Geometry
                   Features
                       • Max VSWR of 1.23:1 up to 18 GHz                • Max VSWR of 1.23:1 up to 18 GHz
                       • SMA interface compliant with MIL-STD-348       • SMA Interface compliant with MIL-STD-348
                       • 100 µ-in minimum contact plating               • Gold Plated Brass Contact
                       • Gold Plated Brass Contact                      • 100 µ-in min Gold Contact Plating
                   Applications

                       • General Purpose Test           • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91135 SMA male to SMA male adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to SMA adapter has a male to male gender configuration built of durable stainless steel. PE91135 SMA male to SMA male
                   adapter operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.23:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.23:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            0.874 in [22.2 mm]
                       Width                                             0.315 in [8 mm]
                       Weight                                            0.017 lbs [7.71 g]







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to SMA Male Adapter PE91135
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE91135  REV 1.2                                               1
   1821   1822   1823   1824   1825   1826   1827   1828   1829   1830   1831